IESNA:LM-63-2002
[TEST]P1846298
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G3-2511-596-2)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DIW-S290D1440U830-4F0-1E-UDD-FLGHOB-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 290 LUMENS PER FOOT, WALL GRAZE, FLUSH HOUSING
[MORE]UPLIGHT 1440 LUMENS PER FOOT, HALF BATWING
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4438
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 54.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
804 808.7 806.1 797.5 789.8 781.7 766.7 748.1 734 718.6
691.6 660 635.9 608.3 561.2 508.9 470.6 431.3 377.9 328.1
298.2 269.7 230.3 195.2 174.1 155.6 128.8 105.2 89.8 76.3
56.6 40.2 29.8 20.7 9.2 2.3 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
804 807.7 805.4 792.8 776.7 754.5 713.2 673.8 648.8 625.8
588.4 553.6 529 503.3 462.6 419.7 390.3 360.2 318.6 280.1
256.1 233.7 202.3 174.1 156.4 140.6 117.4 96.6 83.2 70.9
53.1 37.8 28.1 19.6 8.7 2.3 0 65.7 111.8 154.8
176.5 193.8 217.8 243.8 260.2 282 314 344.2 363.3 381.9
409.6 436.3 454 470.6 494.2 514.5 528.7 541.9 560.5 580.4
590.4 602.8 617.6 630.6 638.5 644.9 653.6 657.6 660.4 662.2
662.4 657.9 652.2
804 806.7 804.7 788.1 763.7 727.3 659.7 599.5 563.6 533
485.1 447.3 422.2 398.3 364 330.6 309.9 289.1 259.3 232.2
214 197.7 174.3 152.9 138.6 125.6 106 88 76.7 65.4
49.5 35.3 26.4 18.6 8.1 2.3 0 124 197.7 250
275.5 295.5 317.7 337.6 352.7 377.1 410.6 444.1 463.2 481.1
507.9 533 550.7 564.6 586.7 604.9 617.2 625.7 638.3 650.8
657.5 664.7 673.3 677.9 681.9 684.3 686.4 685.1 683.3 682.5
676.3 665.1 652.2
804 804.4 795.2 751.6 711.4 666.5 594.8 534.4 498 467.5
422.4 387.4 364.3 343.1 313.5 285.5 268.6 252.1 228 206.1
191.1 177.7 158.4 140.2 127.9 116.4 99.3 83 72.7 62.3
47.5 34 25.6 17.9 8 2.3 0 187.7 375.8 554.7
648.5 663.2 633.1 616.2 614.7 627 647.9 670.5 682.3 691.6
708.1 723.8 735.1 743 754.1 761.1 764.6 764.6 762.7 760.1
757.2 753.8 746.8 738.3 733.9 728.9 721 711.1 703.8 697.9
686 669.9 652.2
804 801.7 782.9 704.5 645.9 594.5 526 472.3 438.9 411.1
373.2 343 322.8 304.5 279 255 240.2 226.5 206 187.3
174.7 163.1 146.5 130.3 119.5 109.2 94 79.2 69.5 60
46 33 25 17.3 8 2.3 0 253.2 584.6 929.2
1112.8 1119.6 1020.4 956.3 933.2 928.5 932 939.1 941 939.2
942.3 946 948.8 949.5 946.6 939.3 931.6 921.8 902.7 882.5
867.7 851.9 826.2 803 788.7 775.3 756.2 736.7 723.4 711.6
694.2 673.8 652.2
804 801.6 769 666.6 599.6 545.6 479.7 430.1 399.4 374.4
341.2 314 295.8 279.7 256.8 235.6 222.3 210.3 192.6 176.2
165.3 155 140.1 125.6 115.7 106.1 91.9 77.9 68.5 59.2
45.6 32.7 24.7 17.1 8 2.3 0 288.9 641.1 1040.1
1294.1 1433 1514.6 1459.9 1402.4 1350.8 1284.5 1232.8 1205.9 1184.5
1165.8 1156.2 1151.5 1146.9 1135.3 1118.1 1101.9 1082.3 1046.9 1008.5
982 954 910.5 869.3 843.6 821.6 789.3 760.5 742.7 725.3
701.9 677.1 652.2
804 804.2 753.6 637.7 572.4 519.7 456.1 408 379.4 357.4
326.5 300.5 283.5 268.5 246.9 227.2 214.6 203.5 187.8 172.7
162.9 153.5 139.4 125.9 116.5 107.2 92.8 79 69.6 59.9
46.1 33.1 24.5 17.2 8 2.3 0 294.8 545.3 887.5
1192.6 1603.3 2115.6 2126.9 2022.3 1894 1705.4 1551.6 1476.9 1427.3
1378.7 1354.4 1343.1 1335.2 1320.3 1297.6 1275.5 1246 1195.1 1138.2
1099.9 1060.1 999.8 937.3 898.4 868 820.5 782.6 761.5 738.9
709.3 679.7 652.2
804 805.7 739.5 613.6 549.5 498.1 436.3 389.8 363.1 343.4
314.2 289.5 273.5 259.3 238.7 220.4 208.5 198.2 184 170
161 152.4 138.9 126.2 117.2 108.1 93.7 79.9 70.5 60.4
46.6 33.3 24.3 17.2 8 2.3 0 301.8 473.1 757.3
1082.9 1679 2532 2648.8 2526.7 2351.1 2074.7 1838 1720.9 1642.7
1561.5 1519.8 1500.7 1488.6 1470.4 1444 1417.8 1381.3 1318.5 1246.7
1197.9 1148.3 1073.9 993.6 944.3 905.7 845.8 800.4 775.8 749.1
714.4 681.3 652.2
804 804.4 729.4 603.8 539.9 489.1 428.1 383.5 357.7 338.3
309.6 285.7 270.3 255.7 235.5 218 207.2 197 183.7 169.7
160.8 152.7 139.3 126.8 118 108.9 94.2 80 70.5 60.6
46.8 33.2 24.1 17 8 2.3 0 312.3 471.4 694.4
948.6 1470.7 2394.4 2735.5 2684.7 2549.7 2289.2 2027.2 1883.9 1775.5
1654 1587.3 1556.4 1537 1515.4 1491 1466.1 1430.9 1367.6 1291.8
1236.4 1182.9 1102.5 1015 963.1 917.3 854 805.1 776.6 749.3
712.8 680 652.2
804 803 719.3 593.9 530.2 480.2 419.8 377.2 352.3 333.2
304.9 281.9 267.2 252.1 232.4 215.7 205.9 195.9 183.3 169.4
160.6 152.9 139.7 127.4 118.7 109.6 94.8 80.2 70.5 60.7
47 33 23.9 16.9 8 2.3 0 322.8 469.8 631.6
814.3 1262.4 2256.9 2822.1 2842.7 2748.4 2503.7 2216.3 2046.8 1908.3
1746.5 1654.8 1612 1585.5 1560.5 1538 1514.4 1480.5 1416.8 1336.8
1274.9 1217.4 1131.2 1036.5 982 928.9 862.2 809.9 777.5 749.5
711.1 678.7 652.2
804 804.4 729.4 603.8 539.9 489.1 428.1 383.5 357.7 338.3
309.6 285.7 270.3 255.7 235.5 218 207.2 197 183.7 169.7
160.8 152.7 139.3 126.8 118 108.9 94.2 80 70.5 60.6
46.8 33.2 24.1 17 8 2.3 0 312.3 471.4 694.4
948.6 1470.7 2394.4 2735.5 2684.7 2549.7 2289.2 2027.2 1883.9 1775.5
1654 1587.3 1556.4 1537 1515.4 1491 1466.1 1430.9 1367.6 1291.8
1236.4 1182.9 1102.5 1015 963.1 917.3 854 805.1 776.6 749.3
712.8 680 652.2
804 805.7 739.5 613.6 549.5 498.1 436.3 389.8 363.1 343.4
314.2 289.5 273.5 259.3 238.7 220.4 208.5 198.2 184 170
161 152.4 138.9 126.2 117.2 108.1 93.7 79.9 70.5 60.4
46.6 33.3 24.3 17.2 8 2.3 0 301.8 473.1 757.3
1082.9 1679 2532 2648.8 2526.7 2351.1 2074.7 1838 1720.9 1642.7
1561.5 1519.8 1500.7 1488.6 1470.4 1444 1417.8 1381.3 1318.5 1246.7
1197.9 1148.3 1073.9 993.6 944.3 905.7 845.8 800.4 775.8 749.1
714.4 681.3 652.2
804 804.2 753.6 637.7 572.4 519.7 456.1 408 379.4 357.4
326.5 300.5 283.5 268.5 246.9 227.2 214.6 203.5 187.8 172.7
162.9 153.5 139.4 125.9 116.5 107.2 92.8 79 69.6 59.9
46.1 33.1 24.5 17.2 8 2.3 0 294.8 545.3 887.5
1192.6 1603.3 2115.6 2126.9 2022.3 1894 1705.4 1551.6 1476.9 1427.3
1378.7 1354.4 1343.1 1335.2 1320.3 1297.6 1275.5 1246 1195.1 1138.2
1099.9 1060.1 999.8 937.3 898.4 868 820.5 782.6 761.5 738.9
709.3 679.7 652.2
804 801.6 769 666.6 599.6 545.6 479.7 430.1 399.4 374.4
341.2 314 295.8 279.7 256.8 235.6 222.3 210.3 192.6 176.2
165.3 155 140.1 125.6 115.7 106.1 91.9 77.9 68.5 59.2
45.6 32.7 24.7 17.1 8 2.3 0 288.9 641.1 1040.1
1294.1 1433 1514.6 1459.9 1402.4 1350.8 1284.5 1232.8 1205.9 1184.5
1165.8 1156.2 1151.5 1146.9 1135.3 1118.1 1101.9 1082.3 1046.9 1008.5
982 954 910.5 869.3 843.6 821.6 789.3 760.5 742.7 725.3
701.9 677.1 652.2
804 801.7 782.9 704.5 645.9 594.5 526 472.3 438.9 411.1
373.2 343 322.8 304.5 279 255 240.2 226.5 206 187.3
174.7 163.1 146.5 130.3 119.5 109.2 94 79.2 69.5 60
46 33 25 17.3 8 2.3 0 253.2 584.6 929.2
1112.8 1119.6 1020.4 956.3 933.2 928.5 932 939.1 941 939.2
942.3 946 948.8 949.5 946.6 939.3 931.6 921.8 902.7 882.5
867.7 851.9 826.2 803 788.7 775.3 756.2 736.7 723.4 711.6
694.2 673.8 652.2
804 804.4 795.2 751.6 711.4 666.5 594.8 534.4 498 467.5
422.4 387.4 364.3 343.1 313.5 285.5 268.6 252.1 228 206.1
191.1 177.7 158.4 140.2 127.9 116.4 99.3 83 72.7 62.3
47.5 34 25.6 17.9 8 2.3 0 187.7 375.8 554.7
648.5 663.2 633.1 616.2 614.7 627 647.9 670.5 682.3 691.6
708.1 723.8 735.1 743 754.1 761.1 764.6 764.6 762.7 760.1
757.2 753.8 746.8 738.3 733.9 728.9 721 711.1 703.8 697.9
686 669.9 652.2
804 806.7 804.7 788.1 763.7 727.3 659.7 599.5 563.6 533
485.1 447.3 422.2 398.3 364 330.6 309.9 289.1 259.3 232.2
214 197.7 174.3 152.9 138.6 125.6 106 88 76.7 65.4
49.5 35.3 26.4 18.6 8.1 2.3 0 124 197.7 250
275.5 295.5 317.7 337.6 352.7 377.1 410.6 444.1 463.2 481.1
507.9 533 550.7 564.6 586.7 604.9 617.2 625.7 638.3 650.8
657.5 664.7 673.3 677.9 681.9 684.3 686.4 685.1 683.3 682.5
676.3 665.1 652.2
804 807.7 805.4 792.8 776.7 754.5 713.2 673.8 648.8 625.8
588.4 553.6 529 503.3 462.6 419.7 390.3 360.2 318.6 280.1
256.1 233.7 202.3 174.1 156.4 140.6 117.4 96.6 83.2 70.9
53.1 37.8 28.1 19.6 8.7 2.3 0 65.7 111.8 154.8
176.5 193.8 217.8 243.8 260.2 282 314 344.2 363.3 381.9
409.6 436.3 454 470.6 494.2 514.5 528.7 541.9 560.5 580.4
590.4 602.8 617.6 630.6 638.5 644.9 653.6 657.6 660.4 662.2
662.4 657.9 652.2
804 808.7 806.1 797.5 789.8 781.7 766.7 748.1 734 718.6
691.6 660 635.9 608.3 561.2 508.9 470.6 431.3 377.9 328.1
298.2 269.7 230.3 195.2 174.1 155.6 128.8 105.2 89.8 76.3
56.6 40.2 29.8 20.7 9.2 2.3 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
804 807.7 805.4 792.8 776.7 754.5 713.2 673.8 648.8 625.8
588.4 553.6 529 503.3 462.6 419.7 390.3 360.2 318.6 280.1
256.1 233.7 202.3 174.1 156.4 140.6 117.4 96.6 83.2 70.9
53.1 37.8 28.1 19.6 8.7 2.3 0 4.7 16 36.9
52 64.1 81.9 104.9 119.3 135.2 159.3 182.6 197.1 211
231.9 251.9 265.7 280.9 303.4 324.9 340.4 356.1 379.5 403.7
417.6 434.6 455.5 474.5 487 498.6 516.9 535.3 553.1 574.6
610.8 638.9 652.2
804 806.7 804.7 788.1 763.7 727.3 659.7 599.5 563.6 533
485.1 447.3 422.2 398.3 364 330.6 309.9 289.1 259.3 232.2
214 197.7 174.3 152.9 138.6 125.6 106 88 76.7 65.4
49.5 35.3 26.4 18.6 8.1 2.3 0 2.1 6.1 14.2
26.6 36.1 45.9 59.9 71 83.6 101.1 120.8 130.8 139.5
152.5 164.2 174 185.3 205.1 225.6 240.5 254.3 276.4 297.4
312 328.3 349 365.8 378.9 391.8 412.9 440.4 468.8 507.3
573.2 627.1 652.2
804 804.4 795.2 751.6 711.4 666.5 594.8 534.4 498 467.5
422.4 387.4 364.3 343.1 313.5 285.5 268.6 252.1 228 206.1
191.1 177.7 158.4 140.2 127.9 116.4 99.3 83 72.7 62.3
47.5 34 25.6 17.9 8 2.3 0 1.5 3.1 6.3
14.1 20.5 27 39.8 49.1 58 71.2 87.3 95.2 102.6
114.2 123.7 132 141.9 159.7 176.9 189.1 200.4 218.6 237.2
252.4 270.1 293.5 314.5 329.8 345 370.3 397.7 423.7 459.6
531.2 613.4 652.2
804 801.7 782.9 704.5 645.9 594.5 526 472.3 438.9 411.1
373.2 343 322.8 304.5 279 255 240.2 226.5 206 187.3
174.7 163.1 146.5 130.3 119.5 109.2 94 79.2 69.5 60
46 33 25 17.3 8 2.3 0 1.5 2.3 3.3
5.9 9 13.9 28 36 40.9 50.8 63.3 69.8 77.2
89.7 99 106.7 115.8 131.8 144.9 153.9 162.6 176 192.3
208.2 227.8 255.1 282.5 300.3 318.2 348.2 372.3 391.8 418.5
487.8 599 652.2
804 801.6 769 666.6 599.6 545.6 479.7 430.1 399.4 374.4
341.2 314 295.8 279.7 256.8 235.6 222.3 210.3 192.6 176.2
165.3 155 140.1 125.6 115.7 106.1 91.9 77.9 68.5 59.2
45.6 32.7 24.7 17.1 8 2.3 0 1.5 1.8 1.8
1.8 3 6.1 18.3 25 29.2 38.1 47.8 53 60.1
72.1 80.9 88.2 96.7 110.5 122.2 130.2 138.2 149.8 164.5
178.7 196.7 223.5 254.9 275.3 295.8 328.5 354.1 371.3 392.8
455.9 585.2 652.2
804 804.2 753.6 637.7 572.4 519.7 456.1 408 379.4 357.4
326.5 300.5 283.5 268.5 246.9 227.2 214.6 203.5 187.8 172.7
162.9 153.5 139.4 125.9 116.5 107.2 92.8 79 69.6 59.9
46.1 33.1 24.5 17.2 8 2.3 0 1.5 1.8 1.8
1.8 2.3 3.7 10.6 16 22.8 33.2 40.9 44.8 51.2
61.4 69.4 76.8 84.6 95.8 108.6 117.9 127.2 140 153.7
164 176.7 199 231.8 254.9 277.9 311.4 343.2 362.3 382.5
435.4 572.1 652.2
804 805.7 739.5 613.6 549.5 498.1 436.3 389.8 363.1 343.4
314.2 289.5 273.5 259.3 238.7 220.4 208.5 198.2 184 170
161 152.4 138.9 126.2 117.2 108.1 93.7 79.9 70.5 60.4
46.6 33.3 24.3 17.2 8 2.3 0 1.5 1.8 1.6
1.6 1.8 1.8 4.5 8.8 17.5 28.9 35.5 38.3 44
52.8 60.1 67.1 74.7 84.1 97.3 107.3 117.7 131.6 144.6
152.1 160.8 178.9 212.2 237.3 262.6 296.8 333.3 354.5 373.9
419 561.3 652.2
804 804.4 729.4 603.8 539.9 489.1 428.1 383.5 357.7 338.3
309.6 285.7 270.3 255.7 235.5 218 207.2 197 183.7 169.7
160.8 152.7 139.3 126.8 118 108.9 94.2 80 70.5 60.6
46.8 33.2 24.1 17 8 2.3 0 1.5 1.8 0.8
0.8 1.6 1.8 3.6 7.2 15.2 26.4 34.5 36.6 41.7
50.4 57.3 63 71.2 81.7 92.9 101.5 112.7 127.5 140.6
148.8 156.8 172.4 203.2 228.2 254.9 290.3 326.5 350.5 370.4
414.9 557.4 652.2
804 803 719.3 593.9 530.2 480.2 419.8 377.2 352.3 333.2
304.9 281.9 267.2 252.1 232.4 215.7 205.9 195.9 183.3 169.4
160.6 152.9 139.7 127.4 118.7 109.6 94.8 80.2 70.5 60.7
47 33 23.9 16.9 8 2.3 0 1.5 1.8 0
0 1.5 1.8 2.6 5.5 12.9 24 33.5 35 39.4
47.9 54.5 59 67.8 79.2 88.4 95.8 107.6 123.4 136.7
145.5 152.9 165.8 194.2 219.2 247.2 283.7 319.8 346.4 367
410.8 553.4 652.2
804 804.4 729.4 603.8 539.9 489.1 428.1 383.5 357.7 338.3
309.6 285.7 270.3 255.7 235.5 218 207.2 197 183.7 169.7
160.8 152.7 139.3 126.8 118 108.9 94.2 80 70.5 60.6
46.8 33.2 24.1 17 8 2.3 0 1.5 1.8 0.8
0.8 1.6 1.8 3.6 7.2 15.2 26.4 34.5 36.6 41.7
50.4 57.3 63 71.2 81.7 92.9 101.5 112.7 127.5 140.6
148.8 156.8 172.4 203.2 228.2 254.9 290.3 326.5 350.5 370.4
414.9 557.4 652.2
804 805.7 739.5 613.6 549.5 498.1 436.3 389.8 363.1 343.4
314.2 289.5 273.5 259.3 238.7 220.4 208.5 198.2 184 170
161 152.4 138.9 126.2 117.2 108.1 93.7 79.9 70.5 60.4
46.6 33.3 24.3 17.2 8 2.3 0 1.5 1.8 1.6
1.6 1.8 1.8 4.5 8.8 17.5 28.9 35.5 38.3 44
52.8 60.1 67.1 74.7 84.1 97.3 107.3 117.7 131.6 144.6
152.1 160.8 178.9 212.2 237.3 262.6 296.8 333.3 354.5 373.9
419 561.3 652.2
804 804.2 753.6 637.7 572.4 519.7 456.1 408 379.4 357.4
326.5 300.5 283.5 268.5 246.9 227.2 214.6 203.5 187.8 172.7
162.9 153.5 139.4 125.9 116.5 107.2 92.8 79 69.6 59.9
46.1 33.1 24.5 17.2 8 2.3 0 1.5 1.8 1.8
1.8 2.3 3.7 10.6 16 22.8 33.2 40.9 44.8 51.2
61.4 69.4 76.8 84.6 95.8 108.6 117.9 127.2 140 153.7
164 176.7 199 231.8 254.9 277.9 311.4 343.2 362.3 382.5
435.4 572.1 652.2
804 801.6 769 666.6 599.6 545.6 479.7 430.1 399.4 374.4
341.2 314 295.8 279.7 256.8 235.6 222.3 210.3 192.6 176.2
165.3 155 140.1 125.6 115.7 106.1 91.9 77.9 68.5 59.2
45.6 32.7 24.7 17.1 8 2.3 0 1.5 1.8 1.8
1.8 3 6.1 18.3 25 29.2 38.1 47.8 53 60.1
72.1 80.9 88.2 96.7 110.5 122.2 130.2 138.2 149.8 164.5
178.7 196.7 223.5 254.9 275.3 295.8 328.5 354.1 371.3 392.8
455.9 585.2 652.2
804 801.7 782.9 704.5 645.9 594.5 526 472.3 438.9 411.1
373.2 343 322.8 304.5 279 255 240.2 226.5 206 187.3
174.7 163.1 146.5 130.3 119.5 109.2 94 79.2 69.5 60
46 33 25 17.3 8 2.3 0 1.5 2.3 3.3
5.9 9 13.9 28 36 40.9 50.8 63.3 69.8 77.2
89.7 99 106.7 115.8 131.8 144.9 153.9 162.6 176 192.3
208.2 227.8 255.1 282.5 300.3 318.2 348.2 372.3 391.8 418.5
487.8 599 652.2
804 804.4 795.2 751.6 711.4 666.5 594.8 534.4 498 467.5
422.4 387.4 364.3 343.1 313.5 285.5 268.6 252.1 228 206.1
191.1 177.7 158.4 140.2 127.9 116.4 99.3 83 72.7 62.3
47.5 34 25.6 17.9 8 2.3 0 1.5 3.1 6.3
14.1 20.5 27 39.8 49.1 58 71.2 87.3 95.2 102.6
114.2 123.7 132 141.9 159.7 176.9 189.1 200.4 218.6 237.2
252.4 270.1 293.5 314.5 329.8 345 370.3 397.7 423.7 459.6
531.2 613.4 652.2
804 806.7 804.7 788.1 763.7 727.3 659.7 599.5 563.6 533
485.1 447.3 422.2 398.3 364 330.6 309.9 289.1 259.3 232.2
214 197.7 174.3 152.9 138.6 125.6 106 88 76.7 65.4
49.5 35.3 26.4 18.6 8.1 2.3 0 2.1 6.1 14.2
26.6 36.1 45.9 59.9 71 83.6 101.1 120.8 130.8 139.5
152.5 164.2 174 185.3 205.1 225.6 240.5 254.3 276.4 297.4
312 328.3 349 365.8 378.9 391.8 412.9 440.4 468.8 507.3
573.2 627.1 652.2
804 807.7 805.4 792.8 776.7 754.5 713.2 673.8 648.8 625.8
588.4 553.6 529 503.3 462.6 419.7 390.3 360.2 318.6 280.1
256.1 233.7 202.3 174.1 156.4 140.6 117.4 96.6 83.2 70.9
53.1 37.8 28.1 19.6 8.7 2.3 0 4.7 16 36.9
52 64.1 81.9 104.9 119.3 135.2 159.3 182.6 197.1 211
231.9 251.9 265.7 280.9 303.4 324.9 340.4 356.1 379.5 403.7
417.6 434.6 455.5 474.5 487 498.6 516.9 535.3 553.1 574.6
610.8 638.9 652.2
804 808.7 806.1 797.5 789.8 781.7 766.7 748.1 734 718.6
691.6 660 635.9 608.3 561.2 508.9 470.6 431.3 377.9 328.1
298.2 269.7 230.3 195.2 174.1 155.6 128.8 105.2 89.8 76.3
56.6 40.2 29.8 20.7 9.2 2.3 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
